A NEW RECORD

MMIC PAs up to 10W!

New GaAs Designs Pull Their Weight in the Tx Path

There’s more muscle than ever in Mini-Circuits’ growing GaAs MMIC power amplifier lineup. Check out our new PMA6-series with PSAT up to 10W for the primary backhaul radio link bands and more on the way! These innovative new models provide ample power for the Tx path and outstanding linearity without the need for complex correction schemes. They come in a 6x6mm, 28-lead QFN-style package for seamless integration into multi-element antenna structures and more.

  • 5.6 to 7.1 GHz
  • High Gain, 28.7 dB
  • +39.3 dBm PSAT
  • 32.6% PAE
  • 7.1 to 8.5 GHz
  • High Gain, 28.9 dB
  • +39.3 dBm PSAT
  • 32.6% PAE
  • 10 to 2500 MHz
  • 8W POUT
  • 47% PAE
  • 13.5 dB Power Gain
  • 4×4 mm QFN-Style Package