DC TO 43.5 GHz

MMIC Splitters & Combiners

The Widest Bandwidths in the Industry

Mini-Circuits’ EP-series of MMIC splitters offer multi-octave bandwidths up to 43.5 GHz in QFN-style packages as small as 2×2 mm, as well as bare die formats, making them an essential building block for signal distribution in a wide range of systems. 

Key Features:

  • 2, 3 and 4-way models
  • Power handling up to 2.5W
  • Insertion loss as low as 0.4 dB
  • Isolation as high as 30 dB
  • Surface Mount & Bare Die Formats