OUTPUT 20 to 45 GHz

MMIC X3 Multiplier Die

Upconversion for mmWave Applications

Mini-Circuits’ new CY3-453-D+ MMIC X3 multiplier die converts input signals from 6.66 to 15 GHz into output signals from 20 to 45 GHz. With an input power range from +12 to +17 dBm, it’s an excellent candidate for frequency conversion in mmWave applications including 5G backhaul systems, Satcom, radar and more.

Key Features:

  • 20 dB conversion loss
  • Good fundamental & harmonic suppression
    • F1 > 40 dBc
    • F2 > 25 dBc
    • F4 > 35 dBc 
  • +19 dBm RF power handling (continuous)