50 TO 95 GHz
E-Band Amplifier
Medium Power & High Gain
To support your needs for E-band test applications, we’ve introduced the ZVA-50953G+ to our lineup of high frequency connectorized amplifiers. This model covers the 50 to 95 GHz range with an outstanding combination of medium power,b high gain and broadband gain flatness. It’s an ideal solution for emerging mmWave applications from automotive radar and 5G FR2 systems to E-band backhaul and more!
Key Features:
- +21 dBm PSAT
- 28 dB gain
- ±2.0 dB gain flatness
- +10 to +15V DC operating voltage
- Extensive built-in DC protections
More E-Band Amplifiers
| Model Name | Description | F Low | F High |
| ZVA-50953X+ | 17 dB Gain, ±1.0 dB Flatness, +17 dBm PSAT, 50Ω | 45 GHz | 95 GHz |
| ZVA-71863LNX+ | 37 dB Gain, ±1.75 dB Flatness, 4.5 dB NF, +13.5 dBm P1dB, 50Ω | 71 GHz | 86 GHz |
| ZVA-71863HP+ | 38 dB Gain, ±1.5 dB Flatness, +24 dBm PSAT, 50Ω | 71 GHz | 86 GHz |

You must be logged in to post a comment.