PRODUCT LINE EXPANSION: UDAT-67G-30
Programmable Attenuator
Signal Level Control from 9 kHz to 67 GHz
Meet the UDAT-67G-30. This little device expands the coverage of our popular line of programmable attenuators with an ultra-wide frequency range from 9 kHz all the way to 67 GHz. Simulate signal fading, handover and more in high-frequency test applications from cellular infrastructure testing in the 5G FR2 bands to satellite communications up to V-Band and electronic warfare. In stock to ship now!
Key Features:
- 31.5 dB attenuation range
- 0.5 dB step size
- +26 dBm CW power handling
- Daisy-chain control of up to 25 units




You must be logged in to post a comment.