6 TO 65 GHz

I/Q Mixers

Coaxial, SMT & Bare Die

Based on your feedback, we’ve expanded our lineup of I/Q mixers with MMIC surface mount, bare die and connectorized models for microwave and mmWave applications. These models are usable in both image reject and single-sideband (SSB) applications and offer wide IF bandwidths, high dynamic range and excellent port-to-port isolation.

Latest Releases

4x4mm QFN

6 – 20 GHz RF/LO

Bare Die

18 – 65 GHz RF/LO

1.85/2.92mm Coaxial

18 – 65 GHz RF/LO

  • DC – 6 GHz IF
  • +18 dBm LO
  • 32 dB Image Rejection

LEARN MORE

  • DC to 20 GHz IF
  • +18 dBm LO
  • 40 dB L-R Isolation

LEARN MORE

  • DC to 20 GHz IF
  • +18 dBm LO
  • 40 dB L-R Isolation

LEARN MORE