News & Announcements
Mini-Circuits Expands Product Line Coverage with New Series of 50 GHz Precision Attenuators
Mini-Circuits is committed to meeting our customers’ needs as the evolution of wireless standards continues to push application requirements to higher frequencies. Our new BW-V series of precision fixed attenuators expands the coverage of our product line up to 50 GHz!
Mini-Circuits Extends Same-Day Shipping Cutoff to 3:00 PM ET
As part of our ongoing commitment to support customers with fast delivery, Mini-Circuits has extended our cutoff time for same-day shipment from 1:00 PM to 3:00 PM ET.
Mini-Circuits Achieves AS9100 Recertification to Revision D Standard
Following an extensive recertification audit of our Quality Management System, Mini-Circuits' AS9100 certification has been upgraded to Revision D of the standard.
New Mini-Circuits Website Design Enhances Usability, Accessibility, and Convenience
The fourth major redesign of minicircuits.com since it launched in 1995 provides customers and visitors with a new level of usability, accessibility, and convenience. The site upgrade is part of Mini-Circuits' ongoing commitment to customer satisfaction.
New Reflectionless High Pass Filters Provide Passbands to 30 GHz in 2x2mm QFN Packages
Mini-Circuits' revolutionary XHF2-series of reflectionless high pass filters eliminates signal reflections and enables dramatic improvements in system performance. Covering a variety of passbands up to 30 GHz, these new, patented designs are perfect for pairing with sensitive devices such as mixers, multipliers, high-gain amplifiers and more!
Extra-Long Life Absorptive Electromechanical SP4T Switches, +12VDC, DC to 18 GHz
Mini-Circuits has added two new models to our popular line of absorptive electromechanical switches, controlled by a +12VDC with 0.2 dB insertion loss, 90 dB isolation, and extra-long switch life up to 10 million cycles.
Mini-Circuits Achieves Total Defect Rate Less than 3 DPPM for 3Q 2016
Mini-Circuits is proud to announce that we have achieved a defect rate of less than 3 DPPM over millions of units shipped in the third quarter of 2016.
Mini-Circuits Expands Selection of LTCC Bandpass Filters
Mini-Circuits has expanded our selection of low-temperature co-fired ceramic (LTCC) bandpass filters with 4 new models in tiny 1206 packages with high reliability and excellent repeatability.
Connectorized 2-Way 0° Splitter/Combiner Handles up to 35W, 500 to 10500 MHz
Mini-Circuits' ZN2PD2-14W+ SMA connectorized 2-way 0° splitter/combiner provides power handling up to 35W as a splitter (1W as a combiner) for a wide range of applications from 500 to 10500 MHz.
Surface Mount Voltage Variable Attenuator Provides >30 dB Attenuation Range from 2000 to 6000 MHz
Mini-Circuits' RVA-6000+ surface mount voltage variable attenuator provides a control voltage range from 0 to 12V with attenuation from 4 up to 37 dB with minimal phase deviation over its full attenuation range. It supports a wide range of applications from 2 to 6 GHz with 20 dB typical return loss and no external matching network required.
Rugged 100W Power Amplifier Module, 700 to 2700 MHz
Mini-Circuits' ZHL-100W-272+ high-power amplifier module provides 48 dB gain with 1.7 dB flatness across its entire operating bandwidth, +50 dBm IP3, and 89 dB reverse isolation. The amplifier features extensive built-in safety features and is ideal for a wide variety of high power test applications including EMI, reliability testing, RF stress testing and more!
Mini-Circuits Expands Selection of Coaxial Precision Attenuators from DC to 40 GHz
Mini-Circuits has expanded our BW-K series of 40 GHz precision fixed attenuators with four new models to give you a wider selection of attenuation values. The series now offers attenuation values of 1, 2, 3, 4, 5, 6, 10 and 20 dB, all with 2W power handling, excellent VSWR, and outstanding attenuation flatness.