DC to 18 GHz

Non-Magnetic Flex Cables

Nickel-Free Construction for Cryogenic Environments

From quantum computing to MRI systems and more, non-magnetic cables are becoming a critical element for system connections in sensitive environments. To support these growing needs, we’ve expanded our cable selection with a new series of non-magnetic cables featuring nickel-free, hand-formable construction with minimum bend radii as tight as 0.64 in. (6 mm). They’re available off the shelf in a variety of cable diameters, lengths and connector types, with custom configurations on request. Check out the new lineup and see how the 86N and 141N series can add value in your system!

Key Features:

  • Non-magnetic, nickel-free construction
  • 0.086” and 0.141” outer diameters
  • SMA, SMP and SSMP connector options
  • Standard lengths from 10 to 50 cm in stock
  • Custom configurations available on request