DC TO 26.5 GHz

Phase-Stable Flex Cables

For Precision Test Applications

Mini-Circuits’ new CBN-series of phase-stable flexible cables supports a wide range of precision test applications from DC to 26.5 GHz. CBN-series models provide exceptional phase and amplitude stability (±6˚, ±0.08 dB @ 26.5 GHz) in bend radii as small as 50 mm. These high-performance cables are available from stock in lengths from 1 to 15 ft. Custom lengths available on request.

Key Features:

  • Exceptional phase & amplitude stability
  • Extremely flexible, 50mm minimum bend radius
  • Shielding effectiveness of 90 dB
  • SMA M-M Connectors
  • 1 to 15 ft standard lengths available from stock
  • Custom lengths available on request with different connector configurations