Mini-Circuits’ High-Frequency Product Line Engineering Manager, Dan Ford explains the unique features of the ZVE-18GB+ wideband low noise amplifier (LNA) operating from 0.1 to 18 GHz. This model was designed for modern RF systems requiring high linear output power and low noise performance for improved system signal to noise ratio (SNR). Operating on a single +15V supply with built-in DC protection features, the amplifer achieves flat gain of ~30 dB across its full bandwidth, greater than 1W output power at 1 dB compression ( greater than 2W at saturation), and +40 dBm OIP3.
Translate
Categories
- 90- and 180-Degree Hybrids
- Adapters
- Amplifiers
- Attenuators
- Bias Tees
- Cables
- Directional Couplers
- Electronic Line Stretchers
- Engineering Resources
- Equalizers
- Events
- Featured
- Filters
- Fixed Attenuators / Terminations
- Frequency Doublers
- Frequency Mixers
- Frequency Multipliers
- Industry Insights
- Limiters
- Measurement Methods & Techniques
- Mini-Circuits Life
- Modulators / Demodulators
- News
- Phase Detectors
- Power Detectors
- Power Sensors
- Power Splitters / Combiners
- Product Updates
- Programmable Attenuators / Solid State RF Switch / UVNA-63 User Guide
- Q/A
- RF Choke
- RF Transformers
- Space
- Surface Mount Assembly & Manufacturing Techniques
- Switches
- Terms
- Test Solutions
- Uncategorized
- VCOs
- Videos