LTE Base Station MMIC Amplifier
Mini-Circuits PSA-545+ high dynamic range MMIC amplifier is designed specifically for applications which require high linear performance, particularly wideband, advanced digital communications systems such as LTE which require excellent ACLR suppression and low EVM.
The E-PHEMT based PSA-545+ provides typically +35 dBm OIP3 which translates to high linear performance in multi-carrier and complex signal environments such as LTE supporting ACLR_1 measurements of better than – 60 dBc at +4 dBm output.
The PSA-545+ is characterized using a high peak-to-average ratio OFDM signal used for next generation LTE within the 700 MHz downlink band.

DUT Configuration:
Device: PSA-545+ test board.
Supply Voltage: 3V, 79 mA.
Temperature: 25°C.
Note: All data is referenced to the PCB connectors.
Test Signal:
LTE FDD downlink (2009-3).
Full filled 64 QAM, 10 MHz (50 RB).
Fc = 700 MHz.

Measurement Setup

Summary Data




Browse all MMIC amplifiers