2 GHz TO 21 GHz

Reflectionless Filters

2.92mm (F) with Internal Stopband Terminations

The ZXBF filter series incorporates Mini-Circuits’ patented reflectionless filter technology to terminate stopband signals up to 40 GHz internally rather than reflecting them back up the signal chain. ZXBF reflectionless bandpass filters are ideal for use with mixers, multipliers and combline generators to terminate out-of-band spurious signals and harmonics, with rejection up to 60 dB, eliminating the need for additional components such as circulators, isolators, isolation amplifiers or attenuators. ZXBF filters are also cascadable, providing higher attenuation and avoiding standing waves. Excellent temperature stability enables operation near high power components. Look into the ZXBF-series’ for its broadband, connectorized packages and ease of system integration and test.

Key Features:

  • Stopbands up to 40 GHz and rejection up to 60 dB
  • Easily integrated with reflective components, mixers, multipliers
  • Cascadable to increase attenuation and mitigate standing waves
  • Excellent temperature stability
  • Operating Temperature to 105º C
  • Broadband, connectorized package; 2.92mm (F)

Related Content

Stabilizing Multiplier Chain Conversion Efficiency with Reflectionless Filters

Frequency translation devices such as multipliers and dividers are used to convert frequencies from lower spectrum regimes to higher frequencies, and vice versa.

Reflectionless Filters Minimize Switching Transients in Wideband ADCs

Designers are finding new techniques to improve system performance with Mini-Circuits’ patented reflectionless filters all the time.

Combining MMIC Reflectionless Filters to Create Ultra-Wideband (UWB) Bandpass Filters

Ultra-Wideband (UWB) radio is defined as any RF technology utilizing a bandwidth of greater than ¼ the center frequency or a bandwidth greater than 500 MHz.