Coaxial & Waveguide Components for Every System

One-Stop Shopping from R&D to Production:

  • 27 Product Lines
  • Connector types from BNC to 1.0mm
  • Industry-leading quality and reliability
  • In stock for same-day shipping

Tools for the Test Bench

Gauges

Ensure Connector Integrity

VNA Calibration Kits

N-type, SMA-type

Wrenches

N, SMA, 1.85 mm, 2.4 mm,
2.92 mm, 3.5 mm

Interconnect Products

Cables

Test Leads & System Cables

Adapters

Coax & Waveguide

Coaxial & Waveguide Components

Amplifiers

DC to 95 GHz

Attenuators

DC to 65 GHz

Bias Tees

0.1 MHz to 54 GHz

Couplers

0.005 MHz to 65 GHz

DC Blocks

0.1 MHz to 65 GHz

Equalizers

DC to 40 GHz

Filters

DC to 86 GHz

Hybrids, 90° & 180°

0.01 to 4200 MHz

Impedance Matching Pads

DC to 3000 MHz

Limiters

0.2 to 8200 MHz

Mixers

0.0005 MHz to 65 GHz

Multipliers

0.05 MHz to 20 MHz

Phase Detectors

1 MHz to 100 MHz

Phase Shifters

250 MHz to 430 MHz

Power Detectors

10 MHz to 43.5 GHz

Switches

DC to 67 GHz

Terminations

DC to 65 GHz

Transformers & Baluns

DC to 2500 MHz