50 GHz TO 110 GHz
Waveguide-Coax. Adapters
V, E, & W-Band mmWave Models
Mini-Circuits’ expanded line of adapters now includes right angle adapters transitioning WR10, WR12, and WR15 waveguide to 1.0 mm and 1.85 mm female connectors. These adapters cover V, E, and W-bands, allowing for utilization in a variety of system types, including over-the-air (OTA) testing, E-band communications systems, and more. Low insertion loss and exceptional VSWR result in outstanding transmission efficiency. All models feature precision micromachining with gold-plated construction in rugged, compact, right-angle configurations.



You must be logged in to post a comment.