10 MHz to 67 GHz
SP4T Solid State Switch
5G Infrastructure, Test Equipment & More
Mini-Circuits’ new ZSW4-E673+ solid-state SP4T switch covers the 10 MHz to 67 GHz frequency range, making it ideal for test setups supporting a wide range of application bands from VHF to 5G FR2 (n257 – n262). Its compact size (1.48” x 1.39” x 0.71”) and convenient snap connector for DC power and control signals also make it an excellent candidate for a wide range of system uses including LTE and 5G MIMO infrastructure, defense radar systems and more!
Key Features:
- Ultra-wideband operation
- High isolation, 45 dB
- Low VSWR, 1.4:1 across full band
- All-Off state available
- Supports bi-directional use
ADDITIONAL MODELS:
| Model Name | Description | F Low | F High |
| USB-1SP2T-673 | USB/Ethernet SPDT Switch, 50Ω | 100 MHz | 67 GHz |
| USB-1SP2T-A44 | USB/Ethernet SPDT Switch, 50Ω | 100 MHz | 43.5 GHz |
| USB-1SP2T-34 | USB/Ethernet SPDT Switch, 50Ω | 100 MHz | 30 GHz |
| USB-1SP4T-34 | USB/Ethernet SP4T Switch, 50Ω | 100 MHz | 30 GHz |

You must be logged in to post a comment.