Rack-Mounted Adapter Patch Panels

Mini-Circuits’ adapter patch panels provide clean, organized management of cable runs and connections in complex, high-volume test setups. In addition to dozens of custom structures, we now offer six popular configurations for purchase directly from our webstore, made to order in as little as 2 weeks.

Catalog Models

ZT-96KFFL-KF50+
  • 96 x 2.92mm (F-F)
  • DC to 40 GHz
  • 5U Panel
ZT-183
  • 48 x SMA-F to N-F
  • DC to 18 GHz
  • 4U Panel
ZT-182
  • 48 x N-Type (F-F)
  • DC to 11 GHz
  • 4U Panel
ZT-349
  • 24 x 4.3-10 (F-F)
  • DC to 6 GHz
  • 3U Panel
ZT-312
  • 12 x SMA-F to N-F
  • DC to 18 GHz
  • 1U Panel
ZT-346
  • 12 x SMA (F-F)
  • DC to 18 GHz
  • 1U Panel

Panel Mounted Structures for Any Setup

Beyond adapter patch panels, we offer a wide variety of essential RF components in stock for custom integration into panel mounted structures from 1U to 5U with fast turnaround.

Choose from adapterssplitter/combinerscouplersfixed attenuators and more.