µCeramIQ®

High-Power Couplers

50W Power Handling in a 0.125 x 0.2” Footprint!

If you’re looking for innovative ways to maximize your system power capability while minimizing size and weight, Mini-Circuits µCeramIQ® technology may be the solution you’re looking for. Our new HPCJ-series of high-power directional couplers is capable of handling up to 50W RF input power in a tiny SMT form factor (0.125 x 0.2”). Our first catalog releases cover the 3300 to 4000 MHz band with 20 and 30 dB coupling values and exceptionally low mainline loss (≤0.11 dB). These novel ceramic couplers are rated for operating temperatures from -55 to +125˚C and provide outstanding performance and repeatability for a fraction of the cost of other technologies with comparable performance.

Key Features:

  • 50W Power Handling
  • Tiny footprint, 0.125 x 0.2”
  • Low mainline loss (≤0.11 dB)
  • 20 & 30 dB models
  • Excellent reliability & repeatability