LEE1-Series

SWAP-C Countdown!

High-Dynamic-Range MMIC Amplifiers in 1.5 x 1.5mm Footprint for Satcom, Microwave Backhaul & More!

We’re counting down the size of our popular LEE-series of MMIC amplifiers, with new models housed in ultra-tiny 1.5 x 1.5mm 6-lead QFN-style packages. These InGaP HBT-based designs support broadband or multi-band use from DC to 7 GHz with outstanding dynamic range, making them ideal for sensitive receiver applications in satcom, microwave backhaul, radar and more. Internally matched with current consumption as low as 35 mA, they’re easy on your power budget and easy to integrate in dense layouts.

LEE1-6+

Key Features:

  • DC to 6 GHz
  • 12.9 dB Gain
  • +32 dBm OIP3
  • +17.3 dBm P1dB
  • 70 mA @ +5 VDC

LEE1-63+

Key Features:

  • DC to 6 GHz
  • 19.5 dB Gain
  • +30 dBm OIP3
  • +16.6 dBm P1dB
  • 69 mA @ +5 VDC

LEE1-39+

Key Features:

  • DC to 7 GHz
  • 18.4 dB Gain
  • +22.3 dBm OIP3
  • +11.9 dBm P1dB
  • 35 mA @ +3.6 VDC