In this video, Mini-Circuits Technical Marketing Engineer Chris DeMartino covers the features of the TSS-63ULN+ MMIC LNA, which operates from 1000 to 6000 MHz. Housed in a tiny 2×2 mm QFN-style package, this model supports applications from 1000 to 6000 MHz with a 0.5 dB typical noise figure, 19 dB gain, and +34 dBm OIP3. It has a single voltage supply, 56 mA at +5V. voltage-controlled fast shutdown feature allows the amplifier to be switched off to conserve power consumption when not in use.

About Mini-Circuits:

Mini-Circuits is the world’s preferred supplier of RF and microwave components and systems. With 14 design, manufacturing and sales locations in nine countries, as well as hundreds of sales channel partners worldwide, Mini-Circuits offers 27 product lines comprising over 10,000 active models. Over 20,000 customers choose Mini-Circuits for the demanding quality standards, world-class customer support, on-time delivery and value pricing that have earned the industry’s trust for over 50 years.

More from Mini-Circuits:

Visit Mini-Circuits’ website: https://www.minicircuits.com/
Like Mini-Circuits on Facebook: / minicircuits
Follow with Mini-Circuits on LinkedIn: / mini-circuits
Follow Mini-Circuits on X: / minicircuits
Follow Mini-Circuits on Instagram: / minicircuits