TTL-CONTROLLED
Solid State Switches
Fast Switching for Automated Test Systems
Mini-Circuits has expanded its lineup of switching solutions for test applications with new 4-way and 8-way TTL-controlled solid-state switches. These models feature a unique architecture that ensures high isolation across a wide bandwidth from 0.1 to 18 GHz. TTL logic-level control without the latency associated with USB or Ethernet enables 100 ns switching time with no delay contribution from the control. The switches come in compact housings with SMA connectors and a single 9-pin D-sub for power and control. They’re the perfect solution for signal routing in high-throughput production test systems and other applications where every nanosecond counts!



You must be logged in to post a comment.