300 MHz TO 50 GHz
Cavity Filters
High Rejection & Selectivity
Cavity filters achieve much higher Q, steeper rejection skirts, and higher power handling than other filter technologies, such as ceramic resonator filters, and are utilized where low passband insertion loss and high rejection of neighboring channels/spurious emissions are critical. Applications include military and commercial fixed site and mobile networks, as well as satellite communications. Explore Mini-Circuits’ full complement of existing cavity filters and exceptional capabilities in providing custom solutions.
Key Benefits:
- High rejection & selectivity
- Passbands up to 50 GHz
- Stopbands up to 65 GHz
- Bandwidths as narrow as 0.1%
- 100+ dB rejection
- Rugged construction
You must be logged in to post a comment.