2 GHz TO 30 GHz

Ultra-Flat Gain Low Noise Amplifier

For Wideband Receiver Systems

Mini-Circuits new  ZVE-0234LNX–K+ wideband amplifier is the perfect solution for sensitive wideband receiver systems where low noise performance and flat gain are critical parameters. 

This model is rated for operation from 2 to 30 GHz with a DC supply voltage range from +5.7 to +10V and just 58 mA typical current consumption. This rugged design features reverse voltage protection and comes in a compact housing (1.2” x 0.46” x 0.45”) with 2.92mm connectors. It also serves as a plug-and-play evaluation module for customers considering the AVA-0233LN-D+ MMIC die.

Key Features:

  • Excellent Gain Flatness, ±0.4 dB
  • Low Noise Figure, 2.5 dB
  • Up to 6-19 mW Output Power at P1dB
  • Single Supply Range: +5.7 to +10V
  • Reverse Voltage Protected