WIDEBAND

MMIC Low Noise Transistors

Non-Magnetic Construction for MRI & More

Mini-Circuits continues to expand our selection of MMIC transistors with two new models built with non-ferrous leadframes, suitable for MRI systems and other applications where non-magnetic materials are a requirement. Both models have outstanding combinations of noise figure, gain and OIP3 performance packaged in a tiny 1.4×1.2mm QFN-style package. Our wide selection of transistors includes bandwidths spanning 10 MHz to 10 GHz, giving designers flexibility for a wide range of applications. Other models may be qualified for non-magnetic material requirements on request.

Just Released

TAV1-541NM+
45 MHz to 6 GHz

  • Low Noise Figure, Typ. 0.4 dB
  • High Gain, Typ. 24 dB
  • High Output IP3, Typ. +32 dBm
  • +18 dBm P1dB
  • Single Supply Voltage, 60mA, +3V
  • 1.4×1.2mm packaged

TAV1-331NM+
10 MHz to 4 GHz

  • Low Noise Figure, Typ. 0.5 dB
  • High Gain, Typ. 24.2 dB
  • High Output IP3, Typ. +31.7 dBm
  • +20.2 dBm P1dB
  • Single Supply Voltage, 60mA, +4V
  • 1.4×1.2mm packaged