Mini-Circuits TAMP-242GLN+ ultra-low noise drop-in amplifier module is an ideal low noise amplifier for use in UMTS (WCDMA) base station or tower mounted low noise applications. The TAMP-242GLN+ provides an optimized combination of critical performance: low noise/high dynamic range/input & output match/unconditional stability.

The high IP3 (third-order intercept point) enables extremely low intermodulation and EVM distortion, making this an ideal high gain LNA for WCDMA signals. The multi-stage E-PHEMT based module provides typically +42 dBm OIP3 which translates to extremely linear performance in systems that require high dynamic range.

Measurement Set-up

Summary Data

ACLR_1 Plots vs. Output Power

IQ Polar Plots vs. Output Power (EVM, Ro and PCDE)

Browse all low noise amplifiers

%d bloggers like this: