DC to 18 GHz

4-Way Splitter/Combiner

For Test Setups, SatCom, Phased Array Radar & More

Mini-Circuits’ ZS4RKU-183-S+ SMA-connectorized 4-way splitter combiner supports broadband signal distribution from DC to 18 GHz, supporting a wide range of applications from lab to the field with wideband performance and rugged construction. This model provides a versatile combination of high isolation and excellent phase and amplitude unbalance. Manufactured using GaAs IPD technology, the ZS4RKU-183-S+ provides repeatable performance and a high level of ESD protection. It also serves as a great coaxial evaluation module for the SMT MMIC version, EP4RKU+.

Key Features:

  • DC to 18 GHz
  • 20 dB Isolation
  • Low Unbalance (2°, 0.3 dB)
  • 3.1W RF Power Max. (as a Splitter)
  • SMT MMIC Version EP4RKU+