ZX60-SERIES

Wideband LNAs

Expanded Capabilities

Our new ZX60-83MP-S+ and ZX60-14LN-S+ amplifiers build on the industry-leading performance of our popular connectorized amplifier model, the ZX60-83LN-S+. These models offer outstanding combinations of bandwidth, low noise and high dynamic range for an even wider range of applications including C-Band radar and SATCOM, UWB, Wi-Fi 6E and more!

Base Model

ZX60-83LN-S+

Higher Power

ZX60-83MP-S+

Extended Range

ZX60-14LN-S+

Key Features:

  • 0.5 – 8 GHz
  • 1.4 dB NF
  • +34 dBm OIP3
  • ±0.9 dB gain flatness

Key Features:

  • 0.4 – 8 GHz
  • Medium power, +27 dBm P1dB
  • +40 dBm OIP3
  • 3.2 dB NF

Key Features:

  • 0.05 – 10 GHz
  • 22 dB gain
  • ±0.7 dB flatness
  • <2 dB NF to 7.5 GHz