0.3 GHz to 26.5 GHz
MMIC Variable Gain Amp.
High Dynamic Range & Low Noise
The PVGA-273+ low noise, variable gain MMIC amplifier features an NF of 2.6 dB, 13.9 dB gain, +15 dBm P1dB, and +29 dBm OIP3. This VGA affords a gain control range of 30 dB with a control voltage of -0.7 to 2.0V. The compact 5×5 mm QFN-style package includes internally-matched, 50Ω RF ports, ideal for insertion into any lineup to trim gain and balance system GNIP parameters.
Key Benefits:
- Wideband, 0.3 – 26.5 GHz
- Wide gain control range, 30 dB
- Low NF, 2.6 dB
- High Linearity, +15 dBm P1dB & +29 dBm OIP3
- 5×5 mm QFN package
You must be logged in to post a comment.