0.05 GHz TO 18 GHz

USB/Ethernet Power Sensor

User-friendly, up to 120k Measurements Per Second

Mini-Circuits’ PWR-18PWHS-RC power sensor operates from 0.05 to 18 GHz at a sample rate of 80 Msps and with an industry-leading minimum measurement range of -40 dBm in peak mode and -60 dBm in average mode. With measurement capability for complex waveforms of up to 30 MHz bandwidth, and 80 dB power measurement range, the sensor can analyze and profile pulsed and modulated signals with measurement resolution as fine as 13 ns. This compact unit features an integrated LCD screen, N-type RF input connector, SMB trigger I/O options, and USB/Ethernet control. Check out the PWR-18PWHS-RC, measurement software and programming examples on our website.

Key Features:

  • 0.05 to 18 GHz frequency range
  • Trace modulation and pulse profiles
  • 80 Msps sample rate
  • 120k complete measurements per second 
  • Measures modulated signals up to 30 MHz bandwidth
  • Up to 80 dB power measurement range

Related Models