20 GHz TO 54 GHz
mmWave Variable Gain Amp
Fine-Tune GNIP for Your Entire Signal Cascade
The ZVA-20543VG+ variable gain, medium power amplifier provides 50 dB of gain, with a 17 dB adjustable gain range. Gain adjustment is possible either digitally or by applying an analog control voltage ranging from 0 to +2.8V, facilitated through the 15-pin Micro-D connector. This connector also serves as the telemetry link for comprehensive monitoring and control, and is accessible via an interactive GUI. Operating within a single input voltage range of +10 to +15V, this compact amplifier enables users to specify the operating voltage. Its DC-DC conversion circuitry ensures consistent efficiency across this voltage range. RF input and output ports feature 1.85mm connectors.
Key Features:
- Wideband, 20 to 54 GHz
- 50 dB gain with 17 dB adjustable gain range
- Variable gain with analog or digital control
- Interactive GUI with telemetry
- Low NF, 4 dB Typ.
- High linearity, +37 dBm OIP3
- 1.85mm RF/mmWave connectors
You must be logged in to post a comment.