75 TO 110 GHz
WR10 Waveguide LNA
High Gain & Low NF for W-Band Test Solutions
Rise above the noise floor challenges of W-Band with the Mini-Circuits’ WVA-751103LNX+ WR10 waveguide LNA. Whether the application is an imaging or cruise control radar, or even satellite communications, the 21 ±3 dB of gain at a typical NF of 3.5 dB eases the burden of characterizing the system. Equipped to withstand overvoltage and reverse polarity on the 10 to 15VDC input, and +15 dBm at the RF input flange, this robust and reliable LNA is ideal for test and measurement applications as well as integration into the radar or communications system.
Key Features:
- 21 ±3 dB Gain
- 3.5 dB NF
- +3 dBm PSAT
- -3 dBm P1dB
- +15 dBm CW Input Power Handling

You must be logged in to post a comment.