60 TO 90 GHz

Waveguide Amplifier

+21 dBm Power for E-Band OTA Testing

We continue to grow our amplifier lineup for millimeter-wave test applications with the introduction of the WVA-60903G+ E-Band WR12 waveguide amplifier. This model covers the entire 60 to 90 GHz range with 29.5 dB gain, ±1.5 dB gain flatness and +21 dBm saturated output power. It’s an ideal driver amplifier for high-frequency test sets such as automotive radar, 5G FR2 network equipment, millimeter-wave backhaul and more!

Key Features:

  • Full E-Band Coverage
  • High Gain, 29.5 dB
  • Excellent Gain Flatness, ±1.5 dB
  • +21 dBm Saturated Output Power
  • Wide DC Operating Voltage, +10 to +15V
  • Built-In DC Protection

Also Available without Heat Sink