by Rinchen Athup | Feb 3, 2026 | Amplifiers, Engineering Resources, Product Updates
APPLICATION NOTES LNA Application Circuits Optimizing TSS-23ULN+ Performance for Implementations from UHF through L-Band An ultra-low NF MMIC LNA, the TSS-23ULN+ is shown to be versatile enough to be designed into the 380-480 MHz, 700-800 MHz and 950-1700 MHz bands of...
by minicircuitsadmin | Dec 4, 2025 | Amplifiers, Engineering Resources, Product Updates, Videos
Mini-Circuits’ High-Frequency Product Line Engineering Manager, Dan Ford explains the unique features of the ZVE-18GB+ wideband low noise amplifier (LNA) operating from 0.1 to 18 GHz. This model was designed for modern RF systems requiring high linear output...
by Rinchen Athup | Oct 31, 2025 | Amplifiers, Engineering Resources, Product Updates
8 GHz to 24 GHz Wideband pHEMT LNA Low Noise & Power Consumption Over 3 Full Octaves Mini-Circuits’ new PMA4-8243LN+ is a GaAs pHEMT MMIC low noise amplifier covering three full octaves of operating bandwidth from 8 to 24 GHz. This model provides a unique...
by Rinchen Athup | Jul 25, 2025 | Amplifiers, Engineering Resources, Product Updates
2 GHz TO 30 GHz Ultra-Flat Gain Low Noise Amplifier For Wideband Receiver Systems Mini-Circuits new ZVE-0234LNX-K+ wideband amplifier is the perfect solution for sensitive wideband receiver systems where low noise performance and flat gain are critical...
by jacquelineh96 | Jun 17, 2025 | Amplifiers, Frequency Mixers, Test Solutions
Upconverters are ubiquitous in modern RF systems, translating everything from baseband quadrature DDS signals to many of today’s mmWave signals. An X-band upconverter with sideband suppression utilizing an IQ mixer is prototyped in this article to enable the reader to...
You must be logged in to post a comment.