by minicircuitsadmin | May 15, 2015 | Amplifiers, Engineering Resources
RF amplifiers are designed to be reliable when operated under specified conditions. They are used many applications because they provide maximum performance in characteristics such as frequency bandwidth, output power, and noise figure. To do this, amplifiers utilize...
by minicircuitsadmin | May 5, 2015 | Engineering Resources, Frequency Mixers
Upconverter Mixer Makes Most of LTCC for Instrumentation & Military Applications This high-performance mixer leverages LTCC, semiconductor technology, and patented circuit techniques to achieve high frequency low loss up-conversion for instrumentation and military...
by minicircuitsadmin | May 5, 2015 | Engineering Resources, Frequency Mixers
Upconverter Mixer Makes Most of LTCC for WiMAX Applications This high-performance mixer leverages LTCC, semiconductor technology, and patented circuit techniques to achieve low-loss upconversion for WiMAX systems. WiMAX (Worldwide Interoperability for Microwave...
by minicircuitsadmin | Apr 30, 2015 | Amplifiers, Engineering Resources
Ordering Information Mini-Circuits markets semiconductor die as a standard catalog product. Based on the quantity requirement of the customer, die is shipped in: Gel-Pak for small quantities; 10, 50, 100 KGD1 .Partial Wafer; quantity <5k KGD1 .Full Wafer KGD1, 2 ....
by minicircuitsadmin | Apr 27, 2015 | Amplifiers, Engineering Resources
The PGA-103+ is a monolithic amplifier for the 50-4000 MHz range with excellent noise figure and a high dynamic range (1 dB compression point: 22.5 dBm and ultra-high OIP3, 44 dBm typ. @ 2GHz). Due to the intrinsic nature of the GaAs PHEMT, it is not unconditionally...
You must be logged in to post a comment.