Engineering Resources
Filter By Category:

Optimizing VCO PLL Evaluations & PLL Synthesizer Designs
Today's mobile communications systems demand higher communication quality, higher data rates, higher frequency operation, and more channels per unit bandwidth. Typical synthesized oscillators combine a voltage controlled oscillator (VCO) with a phase-locked loop IC (PLL), frequency reference (e.g. crystal / TCXO) and a loop filter.

LTCC Mixer or Instrumentation & Military Applications
This high-performance mixer leverages LTCC, semiconductor technology, and patented circuit techniques to achieve high frequency low loss up-conversion for instrumentation and military applications.

WiMAX Mixer Provides High IP3
This high-performance mixer leverages LTCC, semiconductor technology, and patented circuit techniques to achieve low-loss upconversion for WiMAX systems.

Low Cost, Triple Balanced, LTCC Mixer
Double balanced mixers are used widely in frequency translation applications. Some of the advantages of the double balanced mixer are good L-R and L-I isolation and moderate R-I isolation.

Using the RSW-2-25PA+ Switch
Model RSW-2-25PA+ is a single-pole 2-throw (SPDT) RF switch. The switched (output) ports are reflective with high impedance in the OFF state.

Understanding VCO Concepts
This article presents all you need to know about voltage controlled oscillators including fundamentals and design examples.

Mixers: Measuring Performance
Mini-Circuits policy for product measurement and preparation of specifications is straightforward: present the facts so the design engineer can evaluate product data for his or her circuit and system requirements and arrive at a proper design decision. For mixers, which involve control of three signals at different frequencies, particular care is necessary.

An Introduction to Phase Detectors
Mini-Circuits high efficiency phase detectors are the only units in the world offering a figure-of-merit greater than 125.

Semiconductor Die Ordering and Packaging Information
This article includes packaging information on a number of semiconductor die packaging options that we offer at Mini-Circuits.

An Introduction to Fixed Attenuators/Terminations
Fixed attenuators are found in a wide variety of electronic equipment for extending the dynamic range of measuring equipment, for preventing signal overload in transmitters and receivers.

ESD Sensitivity Testing of Mini-Circuits ERA-5XSM
To determine the electrostatic discharge sensitivity of Mini-Circuits amplifier ERA-5XSM in accordance with human body model (HBM) and machine model (MM) ESD sensitivity standards. The failure criterion is: 1 dB change in gain and/or 10% change in device voltage.

Diminutive Impedance-Matching Splitters
These tiny power splitters deliver full-sized performance transforming between 50Ω and 75Ω, from 5 to 1000 MHz. Traditionally, power splitters/combiners are invaluable passive components that allow transmitters and receivers to combine or divide signals as necessary.