by minicircuitsadmin | Jun 2, 2015 | Engineering Resources, Fixed Attenuators / Terminations
Proper application of fixed attenuators can help reduce impedance mismatches in high-frequency circuits and systems. Fixed attenuators are invaluable problem solvers for circuit-level and system-level designers. In addition to controlling amplitude levels, fixed...
by minicircuitsadmin | Apr 29, 2015 | Engineering Resources, Fixed Attenuators / Terminations
Fixed attenuators are found in a wide variety of electronic equipment for extending the dynamic range of measuring equipment, for preventing signal overload in transmitters and receivers, and for impedance matching to reduce the effects of improper input/output...
by minicircuitsadmin | Apr 12, 2015 | Engineering Resources, Fixed Attenuators / Terminations, Terms
Fixed attenuator A device used to reduce power levels of a signal by a fixed amount with little or no reflections. The output signal is attenuated relative to the input signal while the input and output impedance is maintained close to 50Ω (or 75Ω) over the specified...
by minicircuitsadmin | Apr 10, 2015 | Engineering Resources, Fixed Attenuators / Terminations, Q/A
Q. Many of MCL’s fixed attenuators are specified up to 1500 MHz. How will they perform at higher frequencies? A. With the exception of the 75Ω models, most fixed attenuators perform reasonably well above 2000 MHz. Please refer to data pages for actual...
You must be logged in to post a comment.