DC TO 65 GHz

MMIC Products

Designed & Packaged In-House

  • 700+ models in stock and growing
  • Industry-leading quality and reliability
  • All models available in QFN or bare die format

Product Lines: Amplifiers, Bias Tees, Couplers, Fixed Equalizers, Multipliers, Balun Transformers, Splitters/Combiners, Switches, Mixers, Fixed Attenuators.

MMIC ARTICLES & NEWS

MMIC IQ Mixers to 40 GHz

MMIC IQ Mixers to 40 GHz

Mini-Circuits’ SMIQ-series of +18 dBm LO power, wideband, low conversion loss IQ MMIC mixers is ideal for use in sensitive Rx and Tx ...
3.5W MMIC PA

3.5W MMIC PA

Mini-Circuits’ new 3.5W MMIC power amplifier provides high dynamic range with significant headroom for high PAPR signals from 8 to 12 GHz..
MMIC Packaging as Small as 1.5 x 1.5 mm!

MMIC Packaging as Small as 1.5 x 1.5 mm!

Mini-Circuits is innovating to support the ever-increasing demand for lower SWAP-C by further miniaturizing our MMIC product line into QFN-style ...
MMIC Amplifiers Achieve 2W to 10 GHz

MMIC Amplifiers Achieve 2W to 10 GHz

Mini-Circuits’ new PMA5-series MMIC power amplifiers afford designers both high dynamic range and significant headroom for high PAPR signals up ...
Wideband MMIC LNA with Bypass

Wideband MMIC LNA with Bypass

Mini-Circuits’ TSY-83LN+ wideband, MMIC LNA incorporates a bypass mode feature to extend system dynamic range. This model operates from 0.4 to 8 ...
Wideband MMIC Variable Gain Amplifier

Wideband MMIC Variable Gain Amplifier

The PVGA-273+ low noise, variable gain MMIC amplifier features an NF of 2.6 dB, 13.9 dB gain, +15 dBm P1dB, and +29 dBm OIP3. This VGA affords a ...
MMIC Package Customization

MMIC Package Customization

See how Mini-Circuits helped a customer replace an EOL (end-of-life) part by repackaging one of our existing MMIC amplifier die into a ...