by Rinchen Athup | Aug 7, 2026 | Amplifiers, Engineering Resources, News, Product Updates
10 TO 6000 MHz GaN MMIC Power Amplifiers Next-Level Power, Efficiency & Performance Mini-Circuits has powered-up our MMIC product line with broadband-matched GaN MMIC amplifiers that exhibit excellent robustness and efficiency. The GNA series features two...
by minicircuitsadmin | Aug 6, 2026 | Amplifiers, Engineering Resources
Application Notes: Optimizing TSS-43ULN+ Performance for Band-Specific Implementations Mini-Circuits’ TSS-43ULN+ is an ultra-low noise MMIC amplifier with shutdown. It has an integrated fast shutdown feature to conserve power when not in use. Housed in a...
by Rinchen Athup | Jul 25, 2026 | Amplifiers, Engineering Resources, Product Updates
APPLICATION NOTES LNA Application Circuits Optimizing TSS-23ULN+ Performance for Implementations from UHF through L-Band An ultra-low NF MMIC LNA, the TSS-23ULN+ is shown to be versatile enough to be designed into the 380-480 MHz, 700-800 MHz and 950-1700 MHz bands of...
by Pat Hindle | Jun 30, 2026 | Amplifiers
Bias Sequencing of Depletion Mode Devices Such as GaAs and GaN MMIC RF Power Amplifiers This application note (download pdf version here) provides a structured procedure to prepare and test depletion mode devices such as GaAs and GaN MMIC RF power amplifier (PA)...
by Pat Hindle | Jun 26, 2026 | Amplifiers, Engineering Resources
This application note complements our previous note, “Using Generalized Multi-Dimensional Data Files to Model Amplifier Temperature and DC Operating Point Dependence within the Amplifier2 Behavioral Model in ADS®”. Mini-Circuits characterizes its amplifiers across...
by minicircuitsadmin | Jun 25, 2026 | Amplifiers, Engineering Resources
This application note serves as a companion to our previous application note “Using S-Parameter Files to Model Small-and Large-Signal Amplifier Performance in ADS®”. Mini-Circuits characterizes its amplifiers across multiple operating conditions, including temperature...
You must be logged in to post a comment.