Mini-Circuits’ ZN2PD2-14W+ is a connectorized 2-way 0° splitter/combiner providing power handling up to 35W as a splitter (1W as a combiner) for a wide range of applications from 500 to 10500 MHz. This model provides 1.0 dB insertion loss, 1.15:1 VSWR, 20 dB...
Mini-Circuits’ RVA-6000+ is a surface mount voltage variable attenuator providing greater than 30 dB attenuation range for a variety of applications from 2000 to 6000 MHz. This model has a control voltage range from 0 to 12V with attenuation from 4 up to 37 dB. It...
Mini-Circuits’ ZHL-100W-272+ is a high-power amplifier module capable of delivering up to 100W output power across its entire operating bandwidth from 700 to 2700 MHz. It provides 48 dB gain with 1.7 dB flatness, +50 dBm IP3, and 89 dB reverse isolation. The amplifier...
Mini-Circuits has expanded our popular BW-K series of 40 GHz coaxial precision fixed attenuators with 4 new models to give you a wider selection of attenuation values. The series now includes models with attenuation values of 1, 2, 3, 4, 5, 6, 10 and 20 dB, all with...
Mini-Circuits’ RC4DAT-6G-95 USB/Ethernet controlled programmable attenuator provides four channels in one compact device with synchronized or independent control from a single interface. This model provides added capability and convenience for a wide range of...
You must be logged in to post a comment.